Blow Gun (Lever Type, with Flow Rate Adjustment, Nipple Type)

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· Made of reinforced plastic. Lightweight and durable.
· Operation of the lever allows for easy flow adjustment.
· Versatile type with up/down supply air direction. Supply ports can be chosen to suit the application.
[Applications]
· For dusting.
Features
●Made of reinforced plastic and lightweight and durable.●Easy flow rate adjustment with lever operation at hand.
●Versatile type that can supply either air up or down. Supply ports can be used properly according to the application.
Specification
●Nozzle Opening Diameter(mm):3.5●Air Mounting Outlet:Rc1/4
●SPQ(piece):10
●Max Working Pressure: 1.6MPa