Air duster lever type, plug type

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Adopts a large lever. The amount of air blown can be adjusted by lever operation. (0 to 100%)
· As polyacetal resin is used for the main body, it is excellent in oil resistance.
[Applications]
· For drying, cooling and dusting work that utilizes air blow.

Details of plastic air duster gun plug type

TD-50 product image

TD-50 product image

TD-50-0 product image

TD-50-0 product image

TD-50-P product image

TD-50-P product image

TD-55 Product Image

TD-55 Product Image

Specification for plastic air duster gun plug type

TD-50

  • Maximum working pressure: 1MPa
  • Operating temperature range: -5 to + 50 ° C
  • Nozzle length: 100mm
  • Air mounting port: 1/4 plug
  • Nozzle diameter: 2mm
  • Total length: 255mm
  • Working fluid: Compressed air
  • Mass / mass unit: 112g

TD-50-0

  • Maximum working pressure: 1MPa
  • Operating temperature range: -5 to + 50 ° C
  • Tip nozzle length: 24mm
  • Nozzle mounting port: G1 / 8
  • Nozzle length: 122mm
  • Air mounting port: 1/4 plug
  • Nozzle diameter: 2mm
  • Total length: 277mm
  • Working fluid: Compressed air
  • Mass / mass unit: 134g

TD-50-P

  • Maximum working pressure: 1MPa
  • Operating temperature range: -5 to + 50 ° C
  • Tip nozzle length: 27mm
  • Nozzle mounting port: G1 / 8
  • Nozzle length: 128mm
  • Air mounting port: 1/4 plug
  • Nozzle diameter: 2mm
  • Total length: 283mm
  • Working fluid: Compressed air
  • Mass / mass unit: 133g

TD-55

  • Maximum working pressure: 1MPa
  • Operating temperature range: -5 to + 50 ° C
  • Tip nozzle length: 75mm
  • Nozzle mounting port: G1 / 8
  • Nozzle length: 173mm
  • Air mounting port: 1/4 plug
  • Nozzle diameter: 16mm
  • Total length: 328mm
  • Working fluid: Compressed air
  • Mass / mass unit: 173g

Dimensions of plastic air duster gun plug type

(Unit: mm)
 

TD-50

TD-50-0

TD-50-P

TD-55

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Air duster lever type, plug type | TRUSCO | MISUMI Thailand