TRUSCO NAKAYAMA, Air Duster, TD-60-1R

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Air duster gun with built-in air adjustment function in the main body.
· Made of polyacetal, and approximately 30% lighter than conventional air dusters.
· The air mounting port allows installation from both above and below. (Flow cannot be adjusted if mounting from the top)
[Applications]
· General dust work.

Details of resin air duster standard nozzle with air volume adjustment

Resin air duster Standard nozzle with Air volume adjustment/Plug Type

Air adjustment screw

Air adjustment screw

Plastic air duster Standard nozzle Specification with air volume adjustment

  • Maximum working pressure: 1MPa
  • Operating temperature range: -10 to + 50 ° C
  • Nozzle mounting port: G1 / 8
  • Nozzle length: 100mm
  • Air mounting port: 1/4 plug
  • Nozzle diameter: 2mm
  • Total length: 185mm
  • Working fluid: Compressed air
  • Mass / mass unit: 181g
  • Country of Origin: Japan
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

TRUSCO NAKAYAMA, Air Duster, TD-60-1R | TRUSCO | MISUMI Thailand