1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Resin Air Duster, Standard Nozzle, With Air Volume Adjustment

AIR DUSTERS

Resin Air Duster, Standard Nozzle, With Air Volume Adjustment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Air duster gun with built-in air adjustment function in the main body.
· Made of polyacetal, and approximately 30% lighter than conventional air dusters.
· Air mounting port is a 2-way top-bottom type. (Flow cannot be adjusted if mounting from the top)
[Applications]
· General dust work.

Details of resin air duster standard nozzle with air volume adjustment

Resin air duster Standard nozzle Air volume adjustment Product image

Resin air duster Standard nozzle Air volume adjustment Product image

Air adjustment screw

Air adjustment screw

Plastic air duster Standard nozzle Specification with air volume adjustment

  • Maximum working pressure: 1MPa
  • Operating temperature range: -10 to + 50 ° C
  • Nozzle mounting port: G1 / 8
  • Nozzle length: 22mm
  • Air mounting port: 1/4 plug
  • Nozzle diameter: 2mm
  • Total length: 112mm
  • Working fluid: Compressed air
  • Mass / mass unit: 176g
  • Country of Origin: Japan
Part Number
TD-60-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 905.00

AIR DUSTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Resin Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 24
Nozzle Diameter(mm) 2 Details Type Resin Nipple Type with Air Amount Adjustment Nozzle Mounting Port G1/8
Overall Length(mm) 112 Mass 176g Trusco Code 287-8631
Features Air duster gun with built-in air adjustment function in the main body. Made of polyacetal, and approximately 30% lighter than conventional air duster. Application For general dust work. Air Mounting Port G1/4

Please check the type/dimensions/specifications of the part TD-60-R in the Resin Air Duster, Standard Nozzle, With Air Volume Adjustment series.