1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO NAKAYAMA, Air Duster, TD-100-1/TD-100-3 (TD-100-1)

AIR DUSTER GUN

TRUSCO NAKAYAMA, Air Duster, TD-100-1/TD-100-3 (TD-100-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Various flow rate adjustments are possible with lever operation alone.
· It is an ultra-lightweight gun of under 150 g with a rigid special nylon body.
[Applications]
· For general dust work.

Features

●Various flow rate adjustments are possible only with lever operation.
●Lightweight special nylon body, has rigidity also.
●Various flow rate adjustments are possible only with lever operation.

Usage

●General Dust Work.

Specification

●Color:Orange
●Nozzle Opening Diameter(mm):3
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●SPQ(piece):10
●Max Working Pressure: 1MPa
●Nozzle Mounting Port: G1/8
●Air Mounting Outlet: G1/4
Part Number
TD-100-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Overall Length
(mm)
Mass Trusco Code

฿ 667.00

AIR DUSTER GUN 1 Piece(s) 12 Day(s) 125225132g287-1882

Loading...

  1. 1

Basic Information

Product Type Air Duster (Resin Body) Max Operating Pressure(Mpa) 1 Nozzle Diameter(mm) 3
Details Type Lever Type, Long Nozzle, Nipple Type Nozzle Mounting Port G1/8 Air Mounting Port G1/4
Features Various flow rate adjustments can be made simply by operating the lever. It is an ultra-lightweight gun of under 150 g with a rigid special nylon body. Application For general dust work. Air Mounting Port G1/4

Please check the type/dimensions/specifications of the part TD-100-1 in the TRUSCO NAKAYAMA, Air Duster, TD-100-1/TD-100-3 series.

Products with similar specification

Part Number
TD-100-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNozzle Length
(mm)
Overall Length
(mm)
Mass Trusco Code

฿ 980.00

1 Piece(s) 1 Day(s) 300400150g301-8920