1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TRUSCO NAKAYAMA, Air Duster, TD-100-DX

AIR DUSTERS

TRUSCO NAKAYAMA, Air Duster, TD-100-DX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When outside air is introduced, the amount of input air is increased by approx. 3 times.
· Flow rate increase or decrease is possible with lever only.
[Applications]
· For general dust work.

Features

●Various flow rate adjustments are possible only with lever operation.
●Lightweight special nylon body, has rigidity also.
●Intake the outside air and amplify the input air.
●The strength of flow rate is possible only with lever operation.

Usage

●General Dust Work.

Specification

●Color:Orange
●Nozzle Length(mm):75
●Nozzle Opening Diameter(mm):16(center part 3)
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●Total Length(mm):175
●SPQ(piece):10
●Max Working Pressure: 1MPa
●Nozzle Mounting Port: G1/8
●Air Mounting Outlet: G1/4
Part Number
TD-100-DX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 967.00

AIR DUSTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Resin Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 75
Nozzle Diameter(mm) 16 Details Type Increased volume nozzle/nipple type Nozzle Mounting Port G1/8
Overall Length(mm) 175 Mass 201g Trusco Code 287-1904
Features When outside air is introduced, the amount of input air is increased by approx. 3 times. Flow rate increase or decrease is possible with lever only. Application For general dust work. Air Mounting Port G1/4

Please check the type/dimensions/specifications of the part TD-100-DX in the TRUSCO NAKAYAMA, Air Duster, TD-100-DX series.