1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO NAKAYAMA, Air Duster, TD-100-CY

AIR DUSTERS

TRUSCO NAKAYAMA, Air Duster, TD-100-CY
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,033.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Creates an air curtain that increases the amount of air and prevents it from leaking back from the side.
· Flow rate increase or decrease is possible with lever only.
[Applications]
· For general dust work.

Features

●Various flow rate adjustments are possible only with lever operation.
●Lightweight special nylon body, has rigidity also.
●Expand the air volume and form an air curtain to prevent bounce from the side.
●The strength of flow rate is possible only with leve

Usage

●General Dust Work.

Specification

●Color:Orange
●Nozzle Length(mm):25
●Nozzle Opening Diameter(mm):1.0 x 8
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●Total Length(mm):125
●SPQ(piece):10
●Max Working Pressure: 1MPa
●Nozzle Mounting Port: G1/8
●Air Mounting Outlet: G1/4
Part Number
TD-100-CY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,033.00

AIR DUSTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Resin Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 25
Nozzle Diameter(mm) 1.0X8 Details Type Air Curtain Nozzle, Nipple Type Nozzle Mounting Port G1/8
Overall Length(mm) 125 Mass 160g Trusco Code 287-1891
Features Creates an air curtain that increases the amount of air and prevents it from leaking back from the side. The flow can be made stronger or weaker by simply operating a lever. Application For general dust work. Air Mounting Port G1/4

Please check the type/dimensions/specifications of the part TD-100-CY in the TRUSCO NAKAYAMA, Air Duster, TD-100-CY series.