1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TRUSCO NAKAYAMA, Air Duster, TD-100

AIR DUSTERS

TRUSCO NAKAYAMA, Air Duster, TD-100
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 537.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Various flow rate adjustments are possible with lever operation alone.
· It is an ultra-lightweight gun of under 160 g with a rigid special nylon body.
[Applications]
· For general dust work.

Features

●Various flow rate adjustments are possible only with lever operation.
●Lightweight special nylon body, has rigidity also.

Usage

●General Dust Work.

Specification

●Color:Orange
●Nozzle Length(mm):24
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●Total Length(mm):124
●SPQ(piece):10
●Max Working Pressure: 1MPa
●Nozzle Mounting Port: G1/8
●Air Mounting Outlet: G1/4
Part Number
TD-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 537.00

AIR DUSTERS 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Product Type Air Duster (Resin Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 24
Nozzle Diameter(mm) 2 Details Type Standard nozzle Nipple type Nozzle Mounting Port G1/8
Overall Length(mm) 124 Mass 159g Trusco Code 287-1874
Features Various flow rate adjustments can be made simply by operating the lever. It is an ultra-lightweight gun of under 160 g with a rigid special nylon body. Application For general dust work. Air Mounting Port G1/4

Please check the type/dimensions/specifications of the part TD-100 in the TRUSCO NAKAYAMA, Air Duster, TD-100 series.