1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air Duster

Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 541.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product is standard and highly versatile for wide application in general dust work.
[Applications]
· General dust work.

Features

●Because it is a standard type with high general versatility, it can be used widely in General Dust Work.

Usage

●General Dust Work.

Specification

●Nozzle Length(mm):24
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●Total Length(mm):109
●SPQ(piece):10
●Max Working Pressure: 1MPa
Part Number
TD-10-1
TD-10-3
TD-10-5
TD-10-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Nozzle Diameter
(mm)
Overall Length
(mm)
Mass Trusco Code

฿ 815.52

TRC AIR DUSTERS 1 Piece(s) 1 Day(s) 1003186280g287-1840

฿ 994.84

TRC AIR DUSTERS 1 Piece(s) 1 Day(s) 3003386320g287-1858

฿ 1,380.00

TRC AIR DUSTERS 1 Piece(s) 1 Day(s) 5003586380g287-1866

฿ 541.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 242109210g287-1831

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Details Type Air duster
Nozzle Mounting Port G1/8 Air Mounting Port G1/4 Features This product is standard and highly versatile for wide application in general dust work.
Application For general dust work.