1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lever type, for high pressure, with flow rate adjustment, plug type

AIR DUSTERS

Lever type, for high pressure, with flow rate adjustment, plug type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 963.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is an air duster gun that can be used from the compressor for high pressure.
· Uses a large trigger to prevent fatigue when using for long periods of time.
· Can be used for THP-5 and 6 for high-pressure hose.
[Applications]
· General dust work.

Features

●Air duster gun that can be used from high pressure compatible compressors. 
●We adopt a large trigger(trigger type) that is less tired even when used for a long time.

Usage

●General Dust Work.

Specification

●Nozzle Length(mm):27
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:Special Plug for High Pressure
●Total Length(mm):115
●SPQ(piece):10
●Max Working Pressure: 2.8MPa 
●With flow adjustment nozzle

Warning

●The high pressure plug is used for the hose mounting port.
●Please use with a high pressure hose.
Part Number
TD-K80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 963.00

AIR DUSTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 2.8 Nozzle Length(mm) 27
Nozzle Diameter(mm) 2 Details Type Air duster Nozzle Mounting Port G1/8
Air Mounting Port High Pressure Special Plug Overall Length(mm) 115 Mass 250g
Trusco Code 327-2770 Features Air duster gun that can be used from a high pressure withstanding compressor. Has a large trigger that can be used for long periods of time without requiring rest. Application For general dust work.

Please check the type/dimensions/specifications of the part TD-K80 in the Lever type, for high pressure, with flow rate adjustment, plug type series.