1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster

TRC AIR DUSTERS

Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,044.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When outside air is introduced, the amount of input air is increased by approx. 2.7 times.
[Applications]
· General dust work.

Part Number
TD-73
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,044.77

TRC AIR DUSTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 47
Nozzle Diameter(mm) 15 Details Type Air duster Nozzle Mounting Port G1/8
Air Mounting Port G1/4 Overall Length(mm) 135 Mass 260g
Trusco Code 231-4592 Features When outside air is introduced, the amount of input air is increased by approx. 2.7 times. Application For general dust work.

Please check the type/dimensions/specifications of the part TD-73 in the Air Duster series.