1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster (Nipple type standard nozzle)

Air Duster (Nipple type standard nozzle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 427.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Uses a large trigger to prevent fatigue when using for long periods of time.
[Applications]
· General dust work.

Features

●We adopt a large trigger(trigger type) that is less tired even when used for a long time.

Usage

●General Dust Work.

Specification

●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●SPQ(piece):10
●Max Working Pressure: 1MPa
Part Number
TD-70
TD-70-1
TD-70-3
TD-70-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Overall Length
(mm)
Mass Trusco Code

฿ 427.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 24112215g227-5937

฿ 573.00

AIR DUSTERS 1 Piece(s) Same day 100188220g227-5945

฿ 776.00

AIR DUSTERS 1 Piece(s) Same day 300388236g352-4663

฿ 915.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 500588253g352-4655

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Diameter(mm) 2
Details Type Air duster Nozzle Mounting Port G1/8 Air Mounting Port G1/4
Features Uses a large trigger to prevent fatigue when using for long periods of time. Application For general dust work.