1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster, Trigger Type, Plug Type, Increase Nozzle

AIR DUSTERS

Air Duster, Trigger Type, Plug Type, Increase Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,158.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· When outside air is introduced, the amount of input air is increased by approx. 3.8 times.
[Applications]
· General dust work.

Features

●Intake the outside air several times the air volume can be obtained.

Usage

●Blowing of cutting chips etc. that is generated during machine processing.

Specification

●Nozzle Length(mm):75
●Nozzle Opening Diameter(mm):16
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:1/4 Plug
●Total Length(mm):165
●SPQ(piece):10
●Max Working Pressure: 1MPa
Part Number
TD-85
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,158.00

AIR DUSTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 75
Nozzle Diameter(mm) 16 Details Type Lever Type, Increasing Nozzle, Plug Type Nozzle Mounting Port G1/8
Air Mounting Port 1/4 Plug Overall Length(mm) 165 Mass 263g
Trusco Code 281-6831 Features When outside air is introduced, the amount of input air is increased by approx. 3.8 times. Application For general dust work.

Please check the type/dimensions/specifications of the part TD-85 in the Air Duster, Trigger Type, Plug Type, Increase Nozzle series.