1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster

AIR DUSTERS

Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,012.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long nozzle can be mounted, as handheld air volume adjuster is included.
[Applications]
· General dust work.

Features

●Since the airflow adjuster is attached at hand, it is okay to install a long nozzle.

Usage

●Blowing of cutting chips etc. that is generated during machine processing.
●General Dust Work.

Specification

●Nozzle Length(mm):24
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●Total Length(mm):110
●SPQ(piece):12
●Max Working Pressure: 1MPa
Part Number
TD-70-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,012.00

AIR DUSTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 24
Nozzle Diameter(mm) 2 Details Type Lever Type, with Flow Rate Adjustment, Nipple Type Nozzle Mounting Port G1/8
Air Mounting Port G1/4 Overall Length(mm) 110 Mass 239g
Trusco Code 276-0321 Features Long nozzle can be mounted, as handheld air volume adjuster is included. Application For general dust work.

Please check the type/dimensions/specifications of the part TD-70-R in the Air Duster series.