1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air duster trigger type 2WAY type standard nozzle

AIR DUSTERS

Air duster trigger type 2WAY type standard nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 585.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The air mounting port allows installation from both above and below.
[Applications]
· For general dust work.

Features

●Mounting hole of the air can be installed from the upper and lower 2 directions.

Usage

●Blowing of cutting chips etc. that is generated during machine processing.

Specification

●Nozzle Length(mm):24
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●Total Length(mm):110
●SPQ(piece):12
●Max Working Pressure: 1MPa
Part Number
TD-80-2W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 585.00

AIR DUSTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 24
Nozzle Diameter(mm) 2 Details Type Lever Type, Suspended Type, Plug Type Nozzle Mounting Port G1/8
Air Mounting Port G1/4 Overall Length(mm) 110 Mass 234g
Trusco Code 276-0274 Features The air mounting port allows installation from both above and below. Application For general dust work.

Please check the type/dimensions/specifications of the part TD-80-2W in the Air duster trigger type 2WAY type standard nozzle series.