1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air duster button type, long nozzle, plug type

Air duster button type, long nozzle, plug type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 448.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is equipped with a plug that allows the air hose to be attached with a single touch.
[Applications]
· General dust work.

Features

●With a plug which can attach air hose with one touch.

Usage

●Blowing of cutting chips etc. that is generated during machine processing.

Specification

●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:1/4 Plug
●SPQ(piece):12
●Max Working Pressure: 1MPa
Part Number
TD-30
TD-30-1
TD-30-2
TD-30-3
TD-30-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Details Type Overall Length
(mm)
Mass Trusco Code

฿ 448.00

AIR DUSTERS 1 Piece(s) Same day 24Button Type, Plug Type110205g276-0282

฿ 679.00

AIRDUSTERS 1 Piece(s) 1 Day(s) 100Button Type, Long Nozzle, Plug Type185213g276-0291

฿ 670.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 200Button Type, Long Nozzle, Plug Type285222g299-9943

฿ 918.00

AIR DUSTERS 1 Piece(s) 10 Day(s) 300Button Type, Long Nozzle, Plug Type385233g281-7136

฿ 1,354.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 500Button Type, Long Nozzle, Plug Type585254g281-7144

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Diameter(mm) 2
Nozzle Mounting Port G1/8 Air Mounting Port 1/4 Plug Features It is equipped with a plug that allows the air hose to be attached with a single touch.
Application For general dust work.