Air Duster Lever Type/Long Nozzle/Plug Type

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Features●Since the air intake of the Main Body has a plug, it can be installed with one touch.Usage●Blowing of cutting chips etc. that is generated during machine processing.Specification●Nozzle Opening Diameter(mm):2●Nozzle Mounting Port:G1/8●Air Mounting Outlet:1/4 Plug●SPQ(piece):12●Max Working Pressure: 1MPa
Air duster trigger type plug type details
Air duster trigger type plug type specifications
Lever type / plug type
| Part number | Nozzle length (mm) | Nozzle diameter (mm) | Nozzle mounting port | Air mounting port | Total length (mm) | Mass (g) |
|---|---|---|---|---|---|---|
| TD-80 | 24 | 2 | G1 / 8 | 1/4 plug | 110 | 220 |
Lever type, long nozzle, plug type
| Part number | Nozzle length (mm) | Nozzle diameter (mm) | Nozzle mounting port | Air mounting port | Total length (mm) | Mass (g) |
|---|---|---|---|---|---|---|
| TD-80-1 | 100 | 2 | G1 / 8 | 1/4 plug | 188 | 226 |
| TD-80-2 | 200 | 2 | G1 / 8 | 1/4 plug | 288 | 236 |
| TD-80-3 | 300 | 2 | G1 / 8 | 1/4 plug | 388 | 247 |
| TD-80-5 | 500 | 2 | G1 / 8 | 1/4 plug | 588 | 267 |
Air duster trigger type Plug type dimensions
TD-80
(Unit: mm)

TD-80 Dimensions
TD-80-1 / TD-80-2 / TD-80-3 / TD-80-5

TD-80-1, TD-80-2, TD-80-3, TD-80-5 Dimensions
(Unit: mm)
| No | Model number | A | B | C | D | E |
|---|---|---|---|---|---|---|
| 1 | TD-80-1 | 100 | 185 | 135 | 2 | 5 |
| 2 | TD-80-2 | 200 | 285 | 135 | 2 | 5 |
| 3 | TD-80-3 | 300 | 385 | 135 | 2 | 5 |
| Four | TD-80-5 | 500 | 585 | 135 | 2 | 5 |