1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air duster trigger type hanging type

AIR DUSTERS

Air duster trigger type hanging type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 579.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a streamlined shape to fit the hand.
· Uses a large trigger to prevent fatigue when using for long periods of time.
· Suitable for overhead air pipes.
[Applications]
· For general dust work.

Features

●We adopt a streamlined body that fits hands.
●We adopt a large trigger(trigger type) that is less tired even when used for a long time.
●Suitable for air piping from the top.

Usage

●General Dust Work.

Specification

●Nozzle Length(mm):24
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:G1/4
●Total Length(mm):124.5
●SPQ(piece):10
●Max Working Pressure: 1MPa
Part Number
TD-70B-2W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 579.00

AIR DUSTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 24
Nozzle Diameter(mm) 2 Details Type Lever Type, Suspended Type, Nipple Type Nozzle Mounting Port G1/8
Air Mounting Port G1/4 Overall Length(mm) 124.5 Mass 213g
Trusco Code 380-3333 Features Uses a streamlined shape to fit the hand. Uses a large trigger to prevent fatigue when using for long periods of time. Suitable for overhead air pipes. Application For general dust work.

Please check the type/dimensions/specifications of the part TD-70B-2W in the Air duster trigger type hanging type series.