Air Duster Lever Type/Long Nozzle

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Uses a streamlined shape to fit the hand.
· Uses a large trigger to prevent fatigue when using for long periods of time.
[Applications]
· General dust work.

Features

●We adopt a streamlined body that fits hands.
●We adopt a large trigger(trigger type) that is less tired even when used for a long time.

Usage

●General Dust Work.

Specification

●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●SPQ(piece):10
●Max Working Pressure: 1MPa
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Air Duster Lever Type/Long Nozzle | TRUSCO | MISUMI Thailand