1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Caterpillar Duster Gun

Caterpillar Duster Gun
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,127.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grip slide allows the air flow to be adjusted, as well as turned on and off. With no torque response, blowing with fixed flow rate is possible. Excellent handling. The product is lightweight. Various power nozzles are available. For general dust work such as air blowing, drying, air cooling, blowing off dust, cleaning, drying water drains, air curtains, etc.

 
Part Number
K-CPD-ALFA
K-CPD-BETA
K-CPD-GAMMA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Nozzle Inlet Diameter
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,228.20

KIN CATARPILLAR AIR DUSTER GUN 1 Piece(s) 6 Day(s) 411X16 Hole1204909275088439411-0277105

฿ 1,585.84

KIN CATARPILLAR AIR DUSTER GUN 1 Piece(s) 6 Day(s) 521X16 Hole1304909275088446411-028595

฿ 1,127.74

KIN AIR BLOW GUN/NOZZLE 1 Piece(s) 5 Day(s) 381.3X8 Hole1184909275088453411-029392

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Mini Type) Maximum Operating Pressure(Mpa) 1 Nozzle fixing port G1/8
Air mounting port 1/4 Plug Advantages With the grip's slide, air can be turned on and off and the flow rate can be adjusted. With no torque response, blowing with fixed flow rate is possible. The handling is outstanding. The product is lightweight There is a selection of power nozzles available in the product lineup. Use For general dust work such as air blowing, drying, air cooling, blowing off dust, cleaning, water drain drying, air curtain, etc.