1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Caterpillar Slide Duster Gun

KIN CATARPILLAR AIR DUSTER GUN

Caterpillar Slide Duster Gun
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 873.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The slide mechanism on the grip ensures that there is no torque stress from the trigger or buttons, enabling a fixed flow rate. The desired amount of air can be blown without using one's hands. Outstanding handling. Flow rate can be adjusted using the slide. It is very lightweight. The nozzle is a silent type.

 
Part Number
K-CPD-00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 873.02

KIN CATARPILLAR AIR DUSTER GUN 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Mini Type) Maximum Operating Pressure(Mpa) 1 Nozzle Length(mm) 14.5
Nozzle Inlet Diameter(mm) 0.8X5 Hole Nozzle fixing port G1/8 Air mounting port 1/4 Plug
Total Length(mm) 93 JAN Code 4909275088361 Trusco Code 391-3651
Mass(g) 70 Advantages By providing a slide mechanism on the grip, blowing with a fixed flow rate is possible without torque stress from trigger, button, etc. The desired amount of air can be blown without using one's hands, and provides excellent handling. Flow rate can be adjusted with the slide. Product is also lightweight. The nozzle is a silent type. Use For general dust work such as air blowing, drying, air cooling, blowing off dust, cleaning, water drain drying, air curtain, etc.

Please check the type/dimensions/specifications of the part K-CPD-00 in the Caterpillar Slide Duster Gun series.