1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Ratchet Wrench (360° Swing Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Ratchet Wrench (360° Swing Type)
  • Air Ratchet Wrench (360° Swing Type)
  • Air Ratchet Wrench (360° Swing Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,914.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Head rotates 360 degrees. Can be set into position every 90°.
· Even when hands make contact when pulling the lever, operation can be performed by changing the lever direction.
[Applications]
· For work in hard-to-reach places like automobile engine compartments.

Part Number
SP-1133RH
SP-1133RH-2
SP-1772
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuitable Bolt Diameter
(φ/mm)
Socket Insertion Angle
(mm)
Maximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Exhaust Type Total Length
(mm)
규격
(")
Trusco Code Mass
(g)

฿ 9,822.03

SPR AIR RATCHET WRENCHES 1 Piece(s) 31 Day(s) 129.530160Front-254-319-71661200

฿ 10,593.02

SPR AIR RATCHET WRENCHES 1 Piece(s) 31 Day(s) 1212.730160Front-254-319-71741200

฿ 7,914.56

SPR AIR RATCHET WRENCHES 1 Piece(s) 31 Day(s) 109.520 ~ 43220 ~ 310Rear회전형168 ~ 1703/8319-6879500

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.62 Air Consumption(m³/min) 0.2 Hose Fixing Port NPT1/4
Use For Working in Hard-To-Reach Places like Automobile Engine Compartments