1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SHINANO, Air Ratchet Wrench (Part Number)

AIR RATCHET WRENCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SHINANO, Air Ratchet Wrench
  • SHINANO, Air Ratchet Wrench
  • SHINANO, Air Ratchet Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is durable, easy to grip and has excellent workability.
·Durability has been improved with a head cover.
[Applications]
·For maintenance and disassembly of machinery, etc.

Features

●Durable, easy to grip and excellent in usability.

Usage

●Improvement of mechanical-degradation.

Specification

●Hose Mounting Port:RC1/4
●Working Air Pressure: 0.6MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
SI-1435
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuitable Bolt Diameter
(φ/mm)
Socket Insertion Angle
(mm)
Maximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Exhaust Hose Fixing Port Total Length
(mm)
Trusco Code Mass
(g)

฿ 14,721.00

AIR RATCHET WRENCHES 1 Piece(s) 1 Day(s) 1412.71601400.39FrontRc1/4370292-57371940

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6 Use Maintenance and disassembly of machinery, etc.

Please check the type/dimensions/specifications of the part SI-1435 in the SHINANO, Air Ratchet Wrench series.

Products with similar specification

Part Number
SI-1209
SI-1320A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSuitable Bolt Diameter
(φ/mm)
Socket Insertion Angle
(mm)
Maximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Exhaust Hose Fixing Port Total Length
(mm)
Trusco Code Mass
(g)

฿ 5,167.00

1 Piece(s) 12 Day(s) 109.5302500.19RearRC1/4167287-6337500

฿ 6,771.00

1 Piece(s) 1 Day(s) 129.5801600.21FrontRc1/4265337-63111130