(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It is durable, easy to grip and has excellent workability.
·Durability has been improved with a head cover.
[Applications]
·For maintenance and disassembly of machinery, etc.
Part Number |
---|
SI-1209 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Suitable Bolt Diameter (φ/mm) | Socket Insertion Angle (mm) | Maximum Tightening Torque (N▪m) | Number of No-load Revolutions (rpm) | Air Consumption (m³/min) | Exhaust | Hose Fixing Port | Total Length (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,167.00 | AIR RATCHET WRENCHES | 1 Piece(s) | 12 Day(s) | 10 | 9.5 | 30 | 250 | 0.19 | Rear | RC1/4 | 167 | 287-6337 | 500 |
Loading...
Operating Air Pressure(Mpa) | 0.6 | Use | Maintenance and disassembly of machinery, etc. |
---|
Please check the type/dimensions/specifications of the part SI-1209 in the SHINANO, Air Ratchet Wrench series.
Part Number |
---|
SI-1320A |
SI-1435 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Suitable Bolt Diameter (φ/mm) | Socket Insertion Angle (mm) | Maximum Tightening Torque (N▪m) | Number of No-load Revolutions (rpm) | Air Consumption (m³/min) | Exhaust | Hose Fixing Port | Total Length (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,771.00 | 1 Piece(s) | 1 Day(s) | 12 | 9.5 | 80 | 160 | 0.21 | Front | Rc1/4 | 265 | 337-6311 | 1130 | ||
฿ 14,721.00 | 1 Piece(s) | 1 Day(s) | 14 | 12.7 | 160 | 140 | 0.39 | Front | Rc1/4 | 370 | 292-5737 | 1940 |
How can we improve?
How can we improve?