1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

small drill pistol

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,598.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a tool, small, lightweight, and powerful, which is used for drilling various holes.
[Applications]
· For drilling various holes.

 
Part Number
UD-50-22
UD-60-29
UD-80-12SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck capacity
(mm)
Drilling Capacity
(mm)
Number of load-free rotations
(min-1)
Total Length
(mm)
Air Consumption
(m3/min)
Trusco Code Mass
(g)

฿ 12,730.71

URY AIR DRILLS 1 Piece(s) 1 Day(s) 8822001400.4211-6073900

฿ 12,598.43

URY AIR DRILLS 1 Piece(s) 5 Day(s) 8829001650.5211-60811100

฿ 19,748.98

฿ 14,499.70

URY AIR DRILLS 1 Piece(s) 19 Day(s) 131315002160.65211-60901800

Loading...

  1. 1

Basic Information

Product Type Air Drills Operating Air Pressure(Mpa) 0.6 Hose Take-in Port Rc1/4
Exhaust Rear