1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand-Easy Auxiliary Hose (TRH-6505)

AIR TAPPERS

Hand-Easy Auxiliary Hose (TRH-6505)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight and highly flexible with high abrasion resistance.
· The hose is unlikely to catch on anything as it is slippery.
· It is resistant against sparks (spatter) and has excellent durability.
· Excellent resistance to cold makes work possible with security even in winter, without hardening.
[Applications]
· Hand-held hose for air grinders, impact wrenches, air drivers, etc.

Features

●Lightweight and highly flexible hose with excellent wire resistance.

Usage

●For hand hoses such as air grinder, air impact wrench, air screwdriver.

Specification

●Color:Black(red line)
●SPQ(piece):10
●Working Fluid: Air
●Fluid Temperature: -5 to 60°C(without freezing)
●Working Air Pressure: 1.5MPa

Materials

●Sputtering Blended Special Elastomer
Part Number
TRH-6505
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Outer Diameter
(mm)
Internal Diameter
(mm)
Trusco Code Mass
(g)

฿ 680.00

AIR TAPPERS 1 Piece(s) 12 Day(s) 0.5106.5328-7831120

Loading...

  1. 1

Basic Information

Product Type Air Tapper Operating Air Pressure(Mpa) 1.5 Color Black (Red line)
Applicable Fluids Air Fluid temperature(°C) -5 to 60 (No freezing)

Please check the type/dimensions/specifications of the part TRH-6505 in the Hand-Easy Auxiliary Hose series.

Products with similar specification

Part Number
TRH-6510
TRH-8505
TRH-8510
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(m)
Outer Diameter
(mm)
Internal Diameter
(mm)
Trusco Code Mass
(g)

฿ 974.00

1 Piece(s) 1 Day(s) 1106.5328-7840150

฿ 945.00

1 Piece(s) 12 Day(s) 0.512.58.5328-7858175

฿ 1,079.00

1 Piece(s) 12 Day(s) 112.58.5328-7866210