1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SP Air, Air Drill

SPR AIR DRILLS

SP Air, Air Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,800.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A lighter, smaller size than electric drills of the same performance capabilities.
· Compact design weighs about half of an electric drill.
· With silencer.
[Applications]
· For general hole drilling work.

Part Number
SP-1522
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,800.76

SPR AIR DRILLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Drills Chuck capacity(mm) 10 Drilling Capacity(mm) 10
Operating Air Pressure(Mpa) 0.62 Total Length(mm) 175 Air Consumption(m3/min) 0.4
Hose Take-in Port NPT1/4 Exhaust Rear Number of No-load Revolutions(rpm) 2500
Trusco Code 249-0480 Mass(g) 960 Use General hole drilling work.

Please check the type/dimensions/specifications of the part SP-1522 in the SP Air, Air Drill series.