1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SHINANO, Air Drill, With Forward and Reverse Rotation Mechanism (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SHINANO, Air Drill, With Forward and Reverse Rotation Mechanism
  • SHINANO, Air Drill, With Forward and Reverse Rotation Mechanism
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,712.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compact, lightweight, and powerful type.
·Forward and reverse rotation type for tapping work.
[Applications]
·For any drilling work.
·Grinding of old automotive sheet metal panels and spot welds.
·For drilling metal and woodwork.

Features

●Compact, lightweight, powerful type.

Usage

●For every drilling work.

Specification

●Hose Intake Port:Rc1/4
●Exhaust:Back
●Working Air Pressure: 0.6MPa
Part Number
SI-5305-8A
SI-5506
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck Capacity
(mm)
Drilling Capacity
(mm)
Total Length
(mm)
Air Consumption
(m3/min)
Number of No-load Revolutions
(rpm)
Trusco Code Mass
(g)

฿ 12,879.00

AIR DRILLS 1 Piece(s) 1 Day(s) 13132050.35800292-56991160

฿ 7,712.00

AIR DRILLS 1 Piece(s) 1 Day(s) 10101600.211700332-0731590

Loading...

  1. 1

Basic Information

Product Model Air Drills Rotation Mechanism Forward-reverse Rotation Operating Air Pressure(Mpa) 0.6
Hose Take-in Port Rc1/4 Exhaust Rear Use For drilling various holes.