1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SHINANO, Air Drill

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SHINANO, Air Drill
  • SHINANO, Air Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,876.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a compact, lightweight, and heavy-duty type.
For any drilling work.
There are 2 types.

Features

●Compact, lightweight, powerful type.

Usage

●For every drilling work.

Specification

●Chuck Capacity(mm):10
●Drilling Capacity(mm):10
●No Load Speed(min-1):2250
●Air Consumption(m3/min):0.21
●Hose Intake Port:Rc1/4
●Exhaust:Back
●Total Length(mm):160
●Working Air Pressure: 0.6MPa
Part Number
SI-5355
SI-5501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Air Pressure
(Mpa)
Total Length
(mm)
Air Consumption
(m3/min)
Number of No-load Revolutions
(rpm)
Trusco Code Mass
(g)

฿ 13,115.54

AIR DRILLS 1 Piece(s) 5 Day(s) 0.62020.321200407-24301150

฿ 6,876.00

AIR DRILLS 1 Piece(s) 1 Day(s) 0.621600.212250336-6693590

Loading...

  1. 1

Basic Information

Product Model Air Drills Chuck Capacity(mm) 10 Drilling Capacity(mm) 10
Hose Take-in Port Rc1/4 Exhaust Rear Use For drilling various holes.