1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Welding Gauge TAWG-10

WELDING GAUGES

TRUSCO Welding Gauge TAWG-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 746.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement gauge for height of excess weld metal, throat depth of fillet, and included angle.
· Lightweight, compact type.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.

Features

●The gauge for measuring the height of the surplus, the throat thickness of the fillet, and the groove angle.
●Lightweight compact type.

Usage

●For general welding, construction, shipbuilding, bridge and other measurements during welding.

Specification

●Instrument Error(mm):±0.2
●SPQ(piece):1
●Surface height: 8mm 
●Throat thickness of corner of fillet: 11mm
●Minimum Display: 0.1mm 
●Groove Angle Measurement: 60/70/80/90°

Materials

●Stainless Steel
Part Number
TAWG-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 746.00

WELDING GAUGES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Minimum Read Value(mm) 0.01 Instrumental Error(mm) ±0.2 Height of excess weld metal(mm) 8
Fillet neck thickness(mm) 11 Minimum Display(mm) 0.1 Measurable opening angle 60・70・80・90°
Trusco Code 245-9507 Mass(g) 59 Material Stainless steel (SUS420J2 equivalent)
Application For measurements in welding in general welding, construction, shipbuilding, bridge, etc. Features Measurement gauge for height of excess weld metal, throat depth of fillet, and included angle. Lightweight, and compact type.

Please check the type/dimensions/specifications of the part TAWG-10 in the TRUSCO Welding Gauge TAWG-10 series.