(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· TWG-1 high precision model.
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.
Dimensions Measurement Accuracy(mm) | ±0.2 | Angle Measuring Instrument Difference(°) | ±0.7 | Fillet, excess metal measurement difference(mm) | ±0.2 |
---|---|---|---|---|---|
Gap Measurement Differentiator(mm) | ±0.4 | Trusco Code | 229-7337 | Mass(g) | 130 |
Material | Stainless Steel (SUS410) | Application | For measurements in welding in general welding, construction, shipbuilding, bridge, etc. | Features | High precision type of TWG-1. Rugged stainless steel body prevents rust. Comes with compact and convenient holder bag. |
Please check the type/dimensions/specifications of the part TWG-2 in the TRUSCO Welding Gauge TWG-2 series.
How can we improve?
How can we improve?