1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding gauge (for measuring precise undercuts)

WELDING GAUGES

Welding gauge (for measuring precise undercuts)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,190.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Undercut dedicated gauge, high precision type.
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.

Features

●Undercut dedicated gauge high precision type.
●Since it is made of stainless steel, it is hard to rust and is solid.
●With its compact size, easy to carry hanging case included.

Usage

●For measuring of welding overlay, the size and angle of fillets etc.

Specification

●Instrument Error(mm):±0.1
●SPQ(piece):10
●Maximum measurement value: 2mm
●Minimum Reading Value: 0.2mm

Materials

●Stainless Steel
Part Number
TWGU-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,190.00

WELDING GAUGES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Minimum Read Value(mm) 0.2 Instrumental Error(mm) ±0.1 Maximum Measurement Value(mm) 2
Trusco Code 229-7361 Mass(g) 90 Material Stainless Steel (SUS410)
Application For measurements in welding in general welding, construction, shipbuilding, bridge, etc. Features Undercut dedicated gauge high precision type. It is rust-proof and solid as it is made of stainless steel. It is compact and comes with a hanging case convenient for carrying.

Please check the type/dimensions/specifications of the part TWGU-2S in the Welding gauge (for measuring precise undercuts) series.