1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Welding Gauge TWGU-7M

WELDING GAUGES

TRUSCO Welding Gauge TWGU-7M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,860.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
· Undercut measurement is possible.
· The rotor scales are on the same plane and easy to read.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.

Features

●With its compact size, easy to carry hanging case included.
●Undercut measurement is possible.
●Easy to read because the rotor scale is on the same plane.

Usage

●For measuring of welding overlay, the size and angle of fillets etc.

Specification

●Length Measurement Accuracy(mm):±0.6
●Angle Measurement Accuracy(°):±2
●SPQ(piece):10

Materials

●Stainless Steel
Part Number
TWGU-7M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,860.00

WELDING GAUGES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Dimensions Measurement Accuracy(mm) ±0.6 Differences among length measurement instruments(mm) ±0.6 Angle Measuring Instrument Difference(°) ±2
Trusco Code 229-7353 Mass(g) 140 Material Stainless Steel (SUS430)
Application For measurements in welding in general welding, construction, shipbuilding, bridge, etc. Features Made of stainless steel and features rust resistance and durability. Small and includes a hanging case convenient for carrying. Undercut measurement is possible. The rotor scales are on the same plane and easy to read.

Please check the type/dimensions/specifications of the part TWGU-7M in the TRUSCO Welding Gauge TWGU-7M series.