1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Gauge【18 Pieces Per Package】

ANGLE GAUGES

Angle Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,773.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Gauge used for angle inspection.
[Applications]
· For internal angle measurement. For 14.5° Acme screw angle measurement.

Features

●This gauge is used for angle inspection.

Usage

●Inspection of inner angle for angle test of acme screw 14.5°.

Specification

●Measurement Range(°):1, 2, 3, 4, 5, 7, 8, 9, 10, 12, 14, 14.5, 15, 20, 25, 30, 35, 45
●Number of Sheets:18
●SPQ(piece):10
●Precision: ±10'

Materials

●Cold rolled steel
Part Number
466
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,773.34

ANGLE GAUGES 1 Pack(s)

18 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Basic Information

Number of Leaves 18 Minimum Read Value(°) 1 to 45 Details of Minimum Read Value(°) 1、2、3、4、5、7、8、9、10、12、14、14.5、15、20、25、30、35、45
Trusco Code 229-6276 Mass(kg) 155 Features Gauge used for angle inspection.
Application Internal angle measurement. 14.5°Acme screw angle measurement. Material Cold Rolled Steel

Please check the type/dimensions/specifications of the part 466 in the Angle Gauge series.