1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Nakayama Center Gauge, Hardening

TRUSCO Nakayama Center Gauge, Hardening
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,919.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The side cutting can be used to detect that the machine and blade are set at right angles.
· This is a hardened product.
[Applications]
· Inspection of the angle of lathe centers and cutting tools for threading.

Features

●The cuts on the side can also be used to inspect the perpendicularity of the machine and blade.
●A quenching item.

Usage

●Angle of lathe center, for angle inspection of cutting tool for thread cutting.

Specification

●Scale:No scale
●SPQ(piece):1
●Precision: ±3'

Materials

●Carbon Steel Tools
Part Number
55-Y
60-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(°)
Trusco Code

฿ 2,919.00

ANGLE GAUGES 1 Piece(s) 1 Day(s) 55229-6055

฿ 2,919.00

ANGLE GAUGES 1 Piece(s) 12 Day(s) 60229-6063

Loading...

  1. 1

Basic Information

Details Type(mm) Carbon tool steel with Class A quenching Scale No scale Mass(kg) 46
Features This is a hardened product. Application Inspection of the angle of the lathe center and the angle of a cutting tool for threading Material Carbon tool steel