1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Nakayama Center Gauge

TRUSCO Nakayama Center Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 416.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The side cutting can be used to detect that the machine and blade are set at right angles.
[Applications]
· Inspection of the angle of lathe centers and cutting tools for threading.

Features

●The cuts on the side can also be used to inspect the perpendicularity of the machine and blade.

Usage

●Angle of lathe center, for angle inspection of cutting tool for thread cutting.

Specification

●SPQ(piece):10
●Precision: ±10'

Materials

●Cold rolled steel
Part Number
651
652
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(°)
Scale Trusco Code

฿ 416.00

ANGLE GAUGES 1 Piece(s) 1 Day(s) 551/14, 1/20, 1/24, 1/32 (inches)229-6039

฿ 416.00

ANGLE GAUGES 1 Piece(s) Same day 601、1/2(mm)229-6047

Loading...

  1. 1

Basic Information

Details Type(mm) Cold Rolled Steel Mass(kg) 12 Features The side cutting can be used to detect that the machine and blade are set at right angles.
Application Inspection of the angle of the lathe center and the angle of a cutting tool for threading Material Cold Rolled Steel