1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acme Screw Pitch Gauge【12-16 Pieces Per Package】

Acme Screw Pitch Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,661.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Easily and accurately measures the pitch of Acme type trapezoidal screw.
· Thickness is 0.8 mm.
[Applications]
· Pitch measurement.

Features

●Acme type trapezoidal screw pitch can be measured easily and accurately.
●The thickness is 0.8mm.

Usage

●For pitch measurement.

Specification

●Dimension(mm):121 x 38
●SPQ(piece):10
●Precision: 2 to 7mm (12 threads to 3 1/2) ±0.03mm 8 to 16mm (3 threads to 1 1/3) ±0.04mm 20mm (1 thread) ±0.05mm

Materials

●Stainless Steel(SUS430)
Part Number
29-730
30-720
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Sheets
(sheet)
Package details
(mm)
Specifications Trusco Code Mass
(g)

฿ 5,832.00

PITCH GAUGES DRILL GAUGES 1 Pack(s)

16 Pieces Per Package

1 Day(s) 161, 1 1/3, 1 1/2, 1 3/4, 2, 2 1/2, 3, 3 1/2, 4, 5, 6, 7, 8, 9, 10, 12 (inches)29°, 1-12 Threads (Inch)229-6268250

฿ 5,661.00

PITCH GAUGES DRILL GAUGES 1 Pack(s)

12 Pieces Per Package

1 Day(s) 122、3、4、5、6、7、8、9、10、12、16、2030°、2~20mm229-6250205

Loading...

  1. 1

Basic Information

Dimensions(mm) 121×38 Material Stainless Steel (SUS430) Application Pitch Measurement
Features Easily and accurately measures the pitch of Acme type trapezoidal screw. The thickness is 0.8 mm.