1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chamfering measurement gauge

CHAMFERING GAUGE

Chamfering measurement gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 537.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· For measuring the outer chamfer of machining pieces using a lathe, single-purpose board, or turret lathe.
· Can measure each chamfered surface of a cube in operations with a milling machine and a drilling machine.
· With a ball chain convenient for carrying around.
[Applications]
· Measurement of various chamfering sizes.

Features

●Surface chamfer measurement of the workpiece in the lathe/unit plate/turret disk operation is possible.
●Chamfering each side of the cube, and hole chamfering can be performed with milling machine and drilling machine.
●It is with a ball chain convenient

Usage

●To measure the size of various chamfer.

Specification

●Measurement Range(C):0 to 15
●SPQ(piece):10
●Minimum Reading Value: 0.5mm
●Instrumental Difference: ±0.25mm

Materials

●Stainless Steel(SUS420J2)
Part Number
TG-15C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 537.00

CHAMFERING GAUGE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Minimum Read Value(mm) 0.5 Measuring Range(mm) 0~15 Trusco Code 229-5946
Mass(g) 20 Material Stainless Steel (SUS420J2) Instrumental Error(mm) ±0.05
Features Can measure the outside chamfered edges of a workpiece in operations with a lathe, single purpose board, and a turret lathe. Can also measure each chamfered surface of a cube in operations with a milling machine and a drilling machine. Has a ball chain so that it can be carried conveniently. Application Measurement of various chamfering sizes

Please check the type/dimensions/specifications of the part TG-15C in the Chamfering measurement gauge series.