1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taper Gauge for Pipes

Taper Gauge for Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is used to measure hole diameter or clearance.
[Applications]
· Measurement of grooves, gaps, hole diameter, etc.

Features

●To measure hole diameter or crevice.

Usage

●For measurement of grooves/crevice/hole diameters, etc.

Specification

●Instrumental Difference: ±0.05mm
Part Number
TG-710A
TG-710B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Trusco Code Mass
(g)

฿ 1,198.00

TAPER GAUGES 1 Piece(s) 1 Day(s) 1-6 (0.1 scale)93229-588114

฿ 3,451.00

TAPER GAUGES 1 Piece(s) Same day 4 to 15 (0.1 scale)175229-5890140

Loading...

  1. 1

Basic Information

Application Measurement of grooves / clearance / hole diameter, etc. Instrumental Error(mm) ±0.05 Features It is used to measure hole diameter or clearance.