(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This tape width can be used for measuring the inner diameter/hole diameter of tubes.
· 4 sheets.
· This is a hardened product.
[Applications]
· Measurement of grooves, gaps, etc.
Measuring Range(mm) | 1-29 (0.05 scale) | Number of Sheets(sheet) | 4 | Length(mm) | 144 |
---|---|---|---|---|---|
Trusco Code | 229-5717 | Material | Stainless Steel (SUS420J2) | Application | Measurement of grooves/clearance, etc. |
Mass(g) | 80 | Instrumental Error(mm) | ±0.05 | Features | This tape width can be used for measuring the inner diameter/hole diameter of tubes. 4 sheets. Tempered. |
Please check the type/dimensions/specifications of the part TG-267M in the TRUSCO NAKAYAMA Tapered Gauge TG-267M series.
How can we improve?
How can we improve?