1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taper gauge

TAPER GAUGES

Taper gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 519.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A handy set composed of taper gauge 700 A and linear gauge 130 mm. Comes with a pen clip, making it conveniently portable.
· This is a hardened product.
[Applications]
· Measurement of grooves, gaps, etc. Length measurement.

Features

●A convenient set of taper gauge 700A and straight length 130mm. With a portable pen clip.
●A quenching item.

Usage

●For measurements of grooves/crevice etc. For measuring height.

Specification

●Length(mm):155
●Measurement Range(mm):Taper 1.0 to 15.0(0.10 scale), straight scale 0 to 130(0.5 scale)
●SPQ(piece):10
●Instrumental Difference: Taper gauge ±0.05mm, straight ±0.13mm

Materials

●Stainless Steel(SUS420J2)
Part Number
TG-700S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 519.00

TAPER GAUGES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Measuring Range(mm) Taper gauge 1.0 to 15.0 (0.10 scale), linear gauge 0 to 130 (0.5 scale) Length(mm) 155 Trusco Code 229-7663
Material Stainless Steel (SUS420J2) Application Measurement of grooves/clearance, etc. Mass(g) 40
Instrumental Error(mm) Taper Gauge ± 0.05, Straight Scale ±0.13 Features Handy set composed by taper gauge 700 A and linear gauge 130 mm. Portable, with pen clip. Quenched steel.

Please check the type/dimensions/specifications of the part TG-700S in the Taper gauge series.