1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Nakayama Tapered Gauge TG-270 A/B

TRUSCO Nakayama Tapered Gauge TG-270 A/B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 895.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Gauge that performs clearance measurement by using thickness taper.
· With a plastic case convenient for carrying around.
[Applications]
· Measurement of grooves, gaps, etc.

Features

●A gauge which performs crevice measurement by utilizing the taper of the thickness.
●It is a plastic case that is convenient for carrying.

Usage

●For measurements of grooves/Crevice etc.

Specification

●SPQ(piece):10
●Instrumental Difference: ±0.04mm

Materials

●Carbon Steel for Mechanical Structures
Part Number
TG-270A
TG-270B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Trusco Code Mass
(g)

฿ 895.00

TAPER GAUGES 1 Piece(s) Same day 0.3-4.0 (0.05 scale)229-572542

฿ 1,037.00

TAPER GAUGES 1 Piece(s) 1 Day(s) 0.4-6.0 (0.05 scale)229-573363

Loading...

  1. 1

Basic Information

Length(mm) 160 Material Carbon Steel for Mechanical Structure Application Measurement of grooves/clearance, etc.
Instrumental Error(mm) ±0.04 Features Gage using a thick taper for measuring clearances. Comes in a portable and convenient plastic case.