1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Feeller Gauge

Feeller Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 222.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps.
· This is a hardened product.
[Applications]
· Gap Measurement.

Features

●Used for assembly and adjustment of automobile engines and other internal combustion engines, and it is convenient for continuous measurement of single crevice.
●A quenching item.

Usage

●For crevice measurement.

Specification

●Length(m):1
●SPQ(piece):10
●Leaf width: 12.7mm

Materials

●Carbon Steel Tools
Part Number
TFG-0.03M1
TFG-0.04M1
TFG-0.05M1
TFG-0.06M1
TFG-0.07M1
TFG-0.08M1
TFG-0.09M1
TFG-0.10M1
TFG-0.11M1
TFG-0.12M1
TFG-0.13M1
TFG-0.14M1
TFG-0.15M1
TFG-0.20M1
TFG-0.25M1
TFG-0.30M1
TFG-0.35M1
TFG-0.40M1
TFG-0.45M1
TFG-0.50M1
TFG-0.60M1
TFG-0.70M1
TFG-0.80M1
TFG-0.90M1
TFG-1.00M1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Trusco Code Mass
(g)

฿ 354.00

FEELER GAUGES 1 Piece(s) Same day 0.03250-805247

฿ 250.00

FEELER GAUGES 1 Piece(s) Same day 0.04250-806148

฿ 250.00

FEELER GAUGES 1 Piece(s) Same day 0.05250-807950

฿ 250.00

FEELER GAUGES 1 Piece(s) Same day 0.06250-808751

฿ 250.00

FEELER GAUGES 1 Piece(s) Same day 0.07250-809551

฿ 250.00

FEELER GAUGES 1 Piece(s) Same day 0.08250-810953

฿ 250.00

FEELER GAUGES 1 Piece(s) Same day 0.09250-811753

฿ 226.00

FEELER GAUGES 1 Piece(s) Same day 0.1250-812555

฿ 222.00

FEELER GAUGES 1 Piece(s) Same day 0.11250-813355

฿ 222.00

FEELER GAUGES 1 Piece(s) Same day 0.12250-814156

฿ 222.00

FEELER GAUGES 1 Piece(s) 12 Day(s) 0.13250-815057

฿ 222.00

FEELER GAUGES 1 Piece(s) Same day 0.14250-816858

฿ 222.00

FEELER GAUGES 1 Piece(s) Same day 0.15250-817659

฿ 222.00

FEELER GAUGES 1 Piece(s) Same day 0.2250-818464

฿ 222.00

FEELER GAUGES 1 Piece(s) 12 Day(s) 0.25250-8192101

฿ 222.00

FEELER GAUGES 1 Piece(s) Same day 0.3250-8206106

฿ 261.00

FEELER GAUGES 1 Piece(s) Same day 0.35250-8214111

฿ 261.00

FEELER GAUGES 1 Piece(s) Same day 0.4250-8222116

฿ 261.00

FEELER GAUGES 1 Piece(s) 1 Day(s) 0.45250-8231121

฿ 261.00

FEELER GAUGES 1 Piece(s) 1 Day(s) 0.5250-8249127

฿ 414.00

FEELER GAUGES 1 Piece(s) Same day 0.6250-825787

฿ 414.00

FEELER GAUGES 1 Piece(s) 1 Day(s) 0.7250-826597

฿ 414.00

FEELER GAUGES 1 Piece(s) Same day 0.8250-8273107

฿ 414.00

FEELER GAUGES 1 Piece(s) 1 Day(s) 0.9250-8281117

฿ 414.00

FEELER GAUGES 1 Piece(s) Same day 1250-8290127

Loading...

  1. 1

Basic Information

Length(mm) 1000 Leaf Width(mm) 12.7 Features Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps. This is a hardened product.
Application Gap Measurement Material Carbon tool steel