1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plajet (variable temperature type)

IDS HEATING PROCESSING BLOWERS

Plajet (variable temperature type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,666.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Electronic temperature control and airflow control knobs are provided.
[Applications]
· For hot air heating, resin processing, and drying.

Part Number
PJ-218A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,666.36

IDS HEATING PROCESSING BLOWERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Hot Air Processing Machine Power Supply(V) AC100 Hot air temperature(°C) Room Temperature-500
Power Consumption(W) 1200 Width(mm) 290 Depth(mm) 96
Height(mm) 96 Trusco Code 127-8223 Mass(g) 1100
Features Electronic temperature control and airflow control knobs are provided. Application Hot Air Heating, Resin Processing, Drying Air Amount(m3/min) 0.3~0.4
Wind Speed(m/min) 900~1200 Switch 3-stage switching (Hot air, Fan, Off) Accessory Filters, Carbon Brush

Please check the type/dimensions/specifications of the part PJ-218A in the Plajet (variable temperature type) series.