1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"PLAJET" (Plug-in Heater Type)

IDS HEATING PROCESSING BLOWERS

"PLAJET" (Plug-in Heater Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,053.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Maintenance using the insertion type heater is simple. For dryers and hot blower heaters, for resin processing and preheating devices.

Part Number
PJ-230
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,053.17

IDS HEATING PROCESSING BLOWERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Hot Air Processing Machine Power Supply(V) AC200 Hot air temperature(°C) 600
Power Consumption(W) 3000 Width(mm) 302 Depth(mm) 96
Height(mm) 96 Trusco Code 451-4726 Features Maintenance using the insertion type heater is simple.
Features 1 Can be fixed (M5 screws are sold separately). Features 3 For Dryers and Hot Blower Heaters, For Resin Processing and Preheating Devices Air Amount(m3/min) 0.51
Wind Speed(m/min) 450 Switch 3-stage switching (Hot air, Fan, Off) Accessory Filters, Carbon Brush
Mass(g/group) 1200

Please check the type/dimensions/specifications of the part PJ-230 in the "PLAJET" (Plug-in Heater Type) series.