1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pla-Jet, for Shrinking Shrink Wrap, Peeling Labels, and Bending PVC Pipe

Pla-Jet, for Shrinking Shrink Wrap, Peeling Labels, and Bending PVC Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,262.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Temperature variable type (250-600°C).
[Applications]
· Shrinking shrink packages, label removal, bending PVC pipes.

Features

●Temperature variable type(250 to 600°C).

Usage

●For contraction of shrink packaging, removal of labels, bending of PVC pipes.

Specification

●Electricity Consumption(W):1020
●SPQ(piece):10
●Hot Air Temperature: 250 to 600°C
●Switch: 4 Steps Switching(strong/weak/blow/off) 
●Air Volume: 0.18m3/min
●Wind Speed: 1000m/min

Accessories

●Filter, R Type Stand
Part Number
PJ-214A
PJ-214A-200V
PJ-214A-220V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply
(V)
JAN Code Trusco Code

฿ 8,262.84

IDS HEATING PROCESSING BLOWERS 1 Piece(s) 5 Day(s) AC1004905058210059127-7898

฿ 11,234.35

IDS HEATING PROCESSING BLOWER 1 Piece(s) 5 Day(s) AC2004905058218048473-6966

฿ 12,319.18

HEAT MACHINE 1 Piece(s) 5 Day(s) AC2204905058218055473-6974

Loading...

  1. 1

Basic Information

Product Type Hot Air Processing Machine Hot air temperature(°C) 250~600 Power Consumption(W) 1020
Width(mm) 253 Depth(mm) 70 Height(mm) 200
Mass(g) 950 Features Types of temperature variables (250-600°C). Application Shrinking shrink packages, label removal, bending PVC pipes
Air Amount(m3/min) 0.18 Wind Speed(m/min) 1000 Switch 4-stage switching (Strong, Weak, Fan, Off)
Accessory Filter, R-Type Stand