(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex T-Handle Single Item (Standard: Inch) (HT1/4)

Hex T-Handle Single Item (Standard: Inch) (HT1/4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
HT1/4
HT3/8
HT3/16
HT3/32
HT5/32
HT7/64
HT9/64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Overall length (L dimension)
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)
Two-sided width dimension (mm conversion)
(mm)

฿ 912.00

BON HAND TOOL 1 Piece(s) 11 Day(s) 1/4 165 105 150 6.350

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/8 210 130 195 9.525

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/16 141 105 125 4.673

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/32 105 79 91 2.381

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5/32 132 79 118 3.969

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 7/64 112 79 98 2.778

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 9/64 124 79 110 3.572

Basic Specifications

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing

Product Description

[Features]
· The handle and blade are welded together so that the blade won't come off.
· The original handle shape with both ends curved downward is made to ergonomically fit the hand.
· Through the fly wheel effect which uses the weight of the steel handle, it is possible to turn screws with the minimum necessary force.
· A T-shaped handwheel has a shape which can easily apply excess torque.
· Since small ball ends tend to get easily broken, the products in 3/32, 7/64, 1/8 and 9/64 inches have a regular hexagon shape.
[Application]
·Ideal for tightening hex bolts and nuts.

Part Number
HT1/4
HT3/8
HT3/16
HT3/32
HT5/32
HT7/64
HT9/64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Overall length (L dimension)
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)
Two-sided width dimension (mm conversion)
(mm)

฿ 912.00

BON HAND TOOL 1 Piece(s) 11 Day(s) 1/4 165 105 150 6.350

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/8 210 130 195 9.525

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/16 141 105 125 4.673

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/32 105 79 91 2.381

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5/32 132 79 118 3.969

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 7/64 112 79 98 2.778

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 9/64 124 79 110 3.572

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1