(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon T-Handle Single Item (Standard: Metric) (HT3MM)

Hexagon T-Handle Single Item (Standard: Metric) (HT3MM)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HT2MM
HT2.5MM
HT3MM
HT4MM
HT5MM
HT6MM
HT8MM
HT10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 2 100 80 86

฿ 652.00

BON HAND TOOL 1 Piece(s) 13 Day(s) 2.5 109 80 95

฿ 652.00

BON HAND TOOL 1 Piece(s) 31 Day(s) 3 120 80 105

฿ 645.00

BON HAND TOOL 1 Piece(s) 12 Day(s) 4 135 80 121

฿ 738.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 5 150 105 133

฿ 833.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 6 173 105 156

฿ 1,200.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 8 200 129 183

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 10 231 129 213

Basic Specifications

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing

Product Description

[Features]
· The handle and blade are welded together so that the blade won't come off.
· The original handle shape with both ends curved downward is made to ergonomically fit the hand.
· Through the fly wheel effect which uses the weight of the steel handle, it is possible to turn screws with the minimum necessary force.
· A T-shaped handwheel has a shape which can easily apply excess torque.
· Small ball ends can easily be broken, so the 2, 2.5 and 3 mm models have normal hexagonal shape.
[Application]
· Ideal for tightening hex boltsand nuts.

Part Number
HT2MM
HT2.5MM
HT3MM
HT4MM
HT5MM
HT6MM
HT8MM
HT10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 2 100 80 86

฿ 652.00

BON HAND TOOL 1 Piece(s) 13 Day(s) 2.5 109 80 95

฿ 652.00

BON HAND TOOL 1 Piece(s) 31 Day(s) 3 120 80 105

฿ 645.00

BON HAND TOOL 1 Piece(s) 12 Day(s) 4 135 80 121

฿ 738.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 5 150 105 133

฿ 833.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 6 173 105 156

฿ 1,200.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 8 200 129 183

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 10 231 129 213

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1