Hex L-Wrench, Single Product (Standard: Metric)

Brand :
BONDHUS

Caution

    Product Description

    [Features]
    · The hex key is designed so that the intersection of the wrench and the bolt is less than 0.0127 mm.
    · By minimizing the intersection of the wrench and the bolt, the wrench and the bolt are hardly damaged.
    · By fixing the wrench and bolt as much as possible, higher torque is realized.
    · The unique steel material "Protanium Alloy Steel" has achieved a strength 20% or more higher than general steel materials.
    · The unique surface processing "proguard processing" shows 5 times the corrosion-resistance of general black oxide coatingprocessing.
    [Application]
    · Ideal for tightening hex bolts and nuts.
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
    HLL32MM | Hex L-Wrench, Single Product (Standard: Metric) | BONDHUS | MISUMI Thailand