Hex L-Wrench Set, Long (Standard: Metric)

Brand :
BONDHUS

Caution

    Product Description

    [Features]
    · The hex key is designed so that the intersection of the wrench and the bolt is less than 0.0127 mm.
    · By minimizing the intersection of the wrench and the bolt, the wrench and the bolt are hardly damaged.
    · By fixing the wrench and bolt as much as possible, higher torque is realized.
    · "Protenium steel alloy" which is a unique steel material specially formulated for hex keys, achieves a strength 20% or higher than general steel materials.
    · "ProGuard processing" which is the unique surface processing of Bondhus shows 5 times stronger corrosion-resistance than that of black oxide coating processing.
    [Application]
    · Used for tightening hex bolts and nuts.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat